スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5031590200 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 2 Circuits, Natural | 2 | 2 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590201 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 2 Circuits, Black | 2 | 2 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590202 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 2 Circuits, Red | No | 2 | 2 | Red | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590204 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 2 Circuits, Blue | No | 2 | 2 | Blue | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590210 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 2 Circuits, Natural | 2 | 2 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590211 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 279.401/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 5031590300 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 3 Circuits, Natural | 3 | 3 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590301 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 3 Circuits, Black | 3 | 3 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590302 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 3 Circuits, Red | No | 3 | 3 | Red | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590304 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 3 Circuits, Blue | No | 3 | 3 | Blue | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590310 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 3 Circuits, Natural | 3 | 3 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590311 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 365.401/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 5031590400 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 4 Circuits, Natural | 4 | 4 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590401 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 4 Circuits, Black | 4 | 4 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590402 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 4 Circuits, Red | No | 4 | 4 | Red | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590404 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 4 Circuits, Blue | No | 4 | 4 | Blue | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590410 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 4 Circuits, Natural | 4 | 4 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590411 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 433.801/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 5031590500 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 5 Circuits, Natural | 5 | 5 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590501 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 5 Circuits, Black | 5 | 5 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590502 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 5 Circuits, Red | No | 5 | 5 | Red | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590504 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 5 Circuits, Blue | No | 5 | 5 | Blue | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |
| 5031590510 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 5 Circuits, Natural | 5 | 5 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole | |
| 5031590511 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, without Peg, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 504.801/mg | 1 | Vertical | Tray | No | Yes | 1.50mm | 1.50mm | Yes | Yes | No | -40° to +105°C | Through Hole | ||
| 5031590600 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Through Hole, Vertical, Tin Plating, Positive Lock, with Peg, 6 Circuits, Natural | 6 | 6 | Beige | 30 | No | Female | No | No | No | Yes | Copper Alloy | Tin | Tin | Through Hole | 561.201/mg | 1 | Vertical | Tray | Yes | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | Yes | No | -40° to +105°C | Through Hole |