スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5025840260 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 2 Circuits, Beige | 2 | 2 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 399.547/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840261 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 397.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840262 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 2 Circuits, Red | No | 2 | 2 | Red | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 397.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840264 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 2 Circuits, Blue | No | 2 | 2 | Blue | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 397.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840270 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, 2 Circuits, Beige | 2 | 2 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 397.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
| 5025840271 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, 2 Circuits, Black | No | 2 | 2 | Black | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 397.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |||
| 5025840360 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 3 Circuits, Beige | 3 | 3 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 452.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840361 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 3 Circuits, Black | No | 3 | 3 | Black | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 456.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840362 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 3 Circuits, Red | No | 3 | 3 | Red | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 456.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840364 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 3 Circuits, Blue | No | 3 | 3 | Blue | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 456.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840370 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, 3 Circuits, Beige | 3 | 3 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 456.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
| 5025840460 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 4 Circuits, Beige | 4 | 4 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 508.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840461 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 4 Circuits, Black | No | 4 | 4 | Black | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 503.000/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840462 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 4 Circuits, Red | No | 4 | 4 | Red | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 508.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840464 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 4 Circuits, Blue | No | 4 | 4 | Blue | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 508.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840470 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, 4 Circuits, Beige | 4 | 4 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 503.801/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
| 5025840560 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 5 Circuits, Beige | 5 | 5 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 557.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840561 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 5 Circuits, Black | No | 5 | 5 | Black | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 557.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840562 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 5 Circuits, Red | No | 5 | 5 | Red | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 557.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840564 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 5 Circuits, Blue | 5 | 5 | Blue | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 557.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840570 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, 5 Circuits, Beige | 5 | 5 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 557.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Area | No | -40° to +105°C | Surface Mount | |
| 5025840660 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 6 Circuits, Beige | 6 | 6 | Beige | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 574.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840661 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 6 Circuits, Black | No | 6 | 6 | Black | 30 | No | Female | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 574.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |
| 5025840662 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 6 Circuits, Red | No | 6 | 6 | Red | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 574.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount | |
| 5025840664 | 1.50mm Pitch, CLIK-Mate PCB Receptacle, Single Row, Surface Mount, Vertical, Tin Plating, Positive Lock, with Pick-and-Place Polyimide Tape, 6 Circuits, Blue | No | 6 | 6 | Blue | 30 | No | No | No | No | Yes | 9.70mm | Copper Alloy | Tin | Tin | 574.601/mg | 1 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 1.000µm | 1.000µm | Yes | No | Vacuum Pick-Up Tape | No | -40° to +105°C | Surface Mount |