スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 467650001 | 0.40mm Pitch Micro HDMI Connector, Right-Angle Receptacle, Surface Mount, with Pick-and-Place Polyimide Tape, 19 Circuits, Lead-Free | N/A | 19 | 19 | 94V-0 | Female | Yes | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Bottom-Mount | 0.319/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.762µm | 0.051µm | Yes | Yes | 1 | Surface Mount | No | |
| 467650301 | 0.40mm Pitch Micro HDMI Connector, Right-Angle Receptacle, Surface Mount, with Pick-and-Place Polyimide Tape, 19 Circuits, Lead-Free | N/A | 19 | 19 | 94V-0 | Female | Yes | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Bottom-Mount | 0.333/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | 0.051µm | Yes | Yes | 1 | Surface Mount | No | |
| 467651001 | 0.40mm Pitch Micro HDMI Connector, Right-Angle Receptacle, Surface Mount, with Through Hole Shell Tabs and Pick-and-Place Polyimide Tape, 19 Circuits, Lead-Free | N/A | 19 | 19 | 94V-0 | Female | Yes | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.309/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.762µm | 0.051µm | Yes | Yes | 1 | Surface Mount | No | |
| 467651301 | 0.40mm Pitch Micro HDMI Connector, Right-Angle Receptacle, Surface Mount, with Through Hole Shell Tabs and Pick-and-Place Polyimide Tape, 19 Circuits, Lead-Free | N/A | 19 | 19 | 94V-0 | Female | Yes | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.312/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | 0.051µm | Yes | Yes | 1 | Surface Mount | No | |
| 467652301 | 0.40mm Pitch Micro HDMI Connector, Right-Angle Receptacle, Surface Mount, Hybrid Type Mount, with Pick-and-Place Polyimide Tape, 19 Circuits, Lead-Free | N/A | 19 | 19 | 94V-0 | Female | Yes | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.312/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 0.40mm | 0.40mm | 0.381µm | 0.051µm | Yes | Yes | 1 | Surface Mount | No |