スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 436450200 | Micro-Fit 3.0 Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | Receptacle | No | No | Yes | Nylon | 0.284/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436450208 | Micro-Fit 3.0 Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 2 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.284/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450210 | Micro-Fit 3.0 Receptacle Housing, Single Row, 2 Circuits, UL 94V-2, Glow-Wire Capable, Black | 2 | Black | Receptacle | Yes | No | Yes | Nylon | 0.290/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | ||
| 436450300 | Micro-Fit 3.0 Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen, Black | 3 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.365/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450308 | Micro-Fit 3.0 Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 3 | Black | Receptacle | No | No | Yes | Nylon | 0.456/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436450310 | Micro-Fit 3.0 Receptacle Housing, Single Row, 3 Circuits, UL 94V-2, Glow-Wire Capable, Black | 3 | Black | Receptacle | Yes | No | Yes | Nylon | 0.402/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | ||
| 436450400 | Micro-Fit 3.0 Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Black | 4 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.558/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450408 | Micro-Fit 3.0 Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 4 | Black | Receptacle | No | No | Yes | Nylon | 0.559/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436450410 | Micro-Fit 3.0 Receptacle Housing, Single Row, 4 Circuits, UL 94V-2, Glow-Wire Capable, Black | 4 | Black | 94V-2 | Receptacle | Yes | No | Yes | Nylon | 0.503/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 436450500 | Micro-Fit 3.0 Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.725/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450508 | Micro-Fit 3.0 Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.573/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450510 | Micro-Fit 3.0 Receptacle Housing, Single Row, 5 Circuits, UL 94V-2, Glow-Wire Capable, Black | 5 | Black | 94V-2 | Receptacle | Yes | No | Yes | Nylon | 0.664/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 436450600 | Micro-Fit 3.0 Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.794/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450608 | Micro-Fit 3.0 Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | Nylon | 0.664/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450610 | Micro-Fit 3.0 Receptacle Housing, Single Row, 6 Circuits, UL 94V-2, Glow-Wire Capable, Black | 6 | Black | 94V-2 | Receptacle | Yes | No | Yes | Nylon | 0.711/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 436450700 | Micro-Fit 3.0 Receptacle Housing, Single Row, 7 Circuits, UL 94V-0, Black | 7 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.899/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436450800 | Micro-Fit 3.0 Receptacle Housing, Single Row, 8 Circuits, UL 94V-0, Black | 8 | Black | Receptacle | No | No | Yes | Polyester | 1.000/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436450900 | Micro-Fit 3.0 Receptacle Housing, Single Row, 9 Circuits, UL 94V-0, Black | 9 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.122/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436451000 | Micro-Fit 3.0 Receptacle Housing, Single Row, 10 Circuits, UL 94V-0, Black | 10 | Black | 94V-0 | Receptacle | No | No | Yes | Polyester | 1.308/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 436451100 | Micro-Fit 3.0 Receptacle Housing, Single Row, 11 Circuits, UL 94V-0, Black | 11 | Black | Receptacle | No | No | Yes | Polyester | 1.312/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436451200 | Micro-Fit 3.0 Receptacle Housing, Single Row, 12 Circuits, UL 94V-0, Black | 12 | Black | Receptacle | No | No | Yes | Polyester | 1.454/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | ||
| 436451208 | Micro-Fit 3.0 Receptacle Housing, Single Row, 12 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | No | 12 | Black | Receptacle | No | No | Yes | Nylon | 1.210/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |