スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430300001 | Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300002 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 97.000/mg | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300003 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.099/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300004 | Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 93.000/mg | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300005 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.057/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300006 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.107/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300007 | Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.061/g | Bag | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300008 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.094/g | Bag | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300009 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 24-20 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.062/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 20, 22, 24 | N/A | |
| 430300010 | Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.061/g | Bag | 1.016µm | 1.016µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300011 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.057/g | Bag | 0.381µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300012 | Micro-Fit 3.0 Crimp Terminal, Female, with Select Gold (Au) Plated Phosphor Bronze Contact, 30-26 AWG, Bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.089/g | Bag | 0.762µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A | |
| 430300024 | Micro-Fit 3.0 Crimp Terminal, Female, with Post-Plated Tin (Sn) Phosphor Bronze Contact, 30-26 AWG, Reel | No | 30 | Female | Phosphor Bronze | Tin | Tin | 0.057/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.27mm max. | 26, 28, 30 | N/A |
| 430300038 | Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 0.061/g | Reel | 1.016µm | 1.016µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 | |
| 430300039 | Micro-Fit 3.0 Crimp Terminal, Female, with 0.38µm Select Gold (Au) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 103.500/mg | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 | |
| 430300040 | Micro-Fit 3.0 Crimp Terminal, Female, with 0.76µm Select Gold (Au) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.062/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 1.85mm max. | 18 | 0.75 |