スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 430250200 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | Receptacle | No | No | Yes | Nylon | 0.261/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250208 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 2 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 2 | Black | Receptacle | No | No | Yes | Nylon | 0.261/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250210 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 2 Circuits, UL 94V-2, Glow-Wire Capable, Black | 2 | Black | Receptacle | Yes | No | Yes | Nylon | 0.303/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430250400 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | Receptacle | No | No | Yes | Nylon | 0.422/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250408 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 4 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 4 | Black | Receptacle | No | No | Yes | Nylon | 0.422/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250410 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 4 Circuits, UL 94V-2, Glow-Wire Capable, Black | 4 | Black | Receptacle | Yes | No | Yes | Nylon | 0.459/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430250600 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | Receptacle | No | No | Yes | Nylon | 0.560/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250608 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 6 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 6 | Black | Receptacle | No | No | Yes | Nylon | 0.559/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250610 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 6 Circuits, UL 94V-2, Glow-Wire Capable, Black | 6 | Black | Receptacle | Yes | No | Yes | Nylon | 0.627/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430250800 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 8 Circuits, UL 94V-0, Low-Halogen, Black | 8 | Black | Receptacle | No | No | Yes | Nylon | 0.713/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430250810 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 8 Circuits, UL 94V-2, Glow-Wire Capable, Black | 8 | Black | Receptacle | Yes | No | Yes | Nylon | 0.779/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430251000 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen, Black | 10 | Black | Receptacle | No | No | Yes | Nylon | 0.861/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251008 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 10 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 10 | Black | Receptacle | No | No | Yes | Nylon | 0.572/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251010 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 10 Circuits, UL 94V-2, Glow-Wire Capable, Black | 10 | Black | Receptacle | Yes | No | Yes | Nylon | 0.944/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430251200 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 12 Circuits, UL 94V-0, Black | 12 | Black | Receptacle | No | No | Yes | Polyester | 1.259/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251208 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 12 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 12 | Black | Receptacle | No | No | Yes | Nylon | 0.691/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251210 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 12 Circuits, UL 94V-2, Glow-Wire Capable, Black | 12 | Black | Receptacle | Yes | No | Yes | Nylon | 1.140/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430251400 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 14 Circuits, UL 94V-0, Low-Halogen, Black | 14 | Black | Receptacle | No | No | Yes | Nylon | 1.211/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251408 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 14 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 14 | Black | Receptacle | No | No | Yes | Nylon | 1.214/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251410 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 14 Circuits, UL 94V-2, Glow-Wire Capable, Black | 14 | Black | Receptacle | Yes | No | Yes | Nylon | 1.238/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430251600 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 16 Circuits, UL 94V-0, Black | 16 | Black | Receptacle | No | No | Yes | Polyester | 1.829/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251608 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 16 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 16 | Black | Receptacle | No | No | Yes | Nylon | 1.360/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251610 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 16 Circuits, UL 94V-2, Glow-Wire Capable, Black | 16 | Black | Receptacle | Yes | No | Yes | Nylon | 1.368/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +125°C | |
| 430251800 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 18 Circuits, UL 94V-0, Low-Halogen, Black | 18 | Black | Receptacle | No | No | Yes | Nylon | 1.520/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
| 430251808 | Micro-Fit 3.0 Receptacle Housing, Dual Row, 18 Circuits, UL 94V-0, Low-Halogen Since Inception, Black | 18 | Black | Receptacle | No | No | Yes | Nylon | 1.508/g | 2 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |