産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 340832001 | MX150 Cable Seal Female Terminal, Tin Plating, 16 AWG, Right Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.50 | |
| 340832002 | MX150 Cable Seal Female Terminal, Tin Plating, 20-18 AWG, Right Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 340832003 | MX150 Cable Seal Female Terminal, Tin Plating, 22 AWG, Right Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | 0.50 | |
| 340833001 | MX150 Cable Seal Female Terminal, Tin Plating, 16 AWG, Left Reel Payoff | Female | 14 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.70mm max. | 14, 16 | 1.50 | |
| 340833002 | MX150 Cable Seal Female Terminal, Tin Plating, 20-18 AWG, Left Reel Payoff | Female | 18 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 2.54mm max. | 18, 20 | 0.75-1.00 | |
| 340833003 | MX150 Cable Seal Female Terminal, Tin Plating, 22 AWG, Left Reel Payoff | Female | 22 | High Performance Alloy (HPA) | Tin | Tin | 0.387/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.70mm max. | 22 | 0.50 |