産業とアプリケーション
Export Spreadsheet
| 部品番号 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 340620021 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.230/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620022 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 4.810/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620023 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.490/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620024 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.550/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620025 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.720/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620026 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.250/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620027 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.750/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620028 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.930/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620029 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, Light Gray | No | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 4.500/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C |
| 340620030 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Connector Position Assurance, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 4.570/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620031 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, with Clipslot, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.090/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620032 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Clipslot, Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.840/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620033 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Clipslot, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.540/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620035 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Clipslot, Light Gray | No | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.257/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C |
| 340620036 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option A, with Clipslot, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.610/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620037 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Clipslot, with Connector Position Assurance, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.920/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620038 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Clipslot, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.570/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C | |
| 340620039 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Clipslot, with Connector Position Assurance, Black | No | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.680/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C |
| 340620040 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option D, with Clipslot, with Connector Position Assurance, Light Gray | No | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 4.846/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +125°C |
| 340620048 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 3.966/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C | |
| 340620050 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Connector Position Assurance, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.250/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C | |
| 340620051 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Connector Position Assurance, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 5.190/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C | |
| 340620052 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Clipslot, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 5.460/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C | |
| 340620053 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option C, with Clipslot, Black | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 4.412/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C | |
| 340620054 | MX150 Cable-Sealed Female Connector Assembly, Single Row, 2 Circuits, Keying Option B, with Connector Position Assurance and Clipslot, Light Gray | 2 | Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 6.160/g | 1 | Bag | No | 5.00mm | 5.00mm | Yes | No | -40° to +155°C |