スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 22012021 | KK 254 Crimp Housing, 2 Circuits, Natural | 2 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.241/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012027 | KK 254 Crimp Housing, Friction Ramp, 2 Circuits, Natural | 2 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.254/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012031 | KK 254 Crimp Housing, 3 Circuits, Natural | 3 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.330/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012037 | KK 254 Crimp Housing, Friction Ramp, 3 Circuits, Natural | 3 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.300/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012041 | KK 254 Crimp Housing, 4 Circuits, Natural | 4 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.320/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012047 | KK 254 Crimp Housing, Friction Ramp, 4 Circuits, Natural | 4 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.434/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012051 | KK 254 Crimp Housing, 5 Circuits, Natural | 5 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.560/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012057 | KK 254 Crimp Housing, Friction Ramp, 5 Circuits, Natural | 5 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.500/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012061 | KK 254 Crimp Housing, 6 Circuits, Natural | 6 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.650/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012067 | KK 254 Crimp Housing, Friction Ramp, 6 Circuits, Natural | 6 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.692/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012071 | KK 254 Crimp Housing, 7 Circuits, Natural | 7 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.797/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012077 | KK 254 Crimp Housing, Friction Ramp, 7 Circuits, Natural | 7 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.810/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012087 | KK 254 Crimp Housing, Friction Ramp, 8 Circuits, Natural | 8 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.882/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012091 | KK 254 Crimp Housing, 9 Circuits, Natural | 9 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 0.941/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012097 | KK 254 Crimp Housing, Friction Ramp, 9 Circuits, Natural | 9 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 0.954/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012101 | KK 254 Crimp Housing, 10 Circuits, Natural | 10 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.053/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012107 | KK 254 Crimp Housing, Friction Ramp, 10 Circuits, Natural | 10 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 1.066/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012111 | KK 254 Crimp Housing, 11 Circuit | 11 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.156/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012117 | KK 254 Crimp Housing, Friction Ramp, 11 Circuit | 11 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 1.169/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012121 | KK 254 Crimp Housing, 12 Circuits, Natural | 12 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.253/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012127 | KK 254 Crimp Housing, Friction Ramp, 12 Circuits, Natural | 12 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 1.266/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012131 | KK 254 Crimp Housing, 13 Circuits, Natural | 13 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.354/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012137 | KK 254 Crimp Housing, Friction Ramp, 13 Circuits, Natural | 13 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 1.367/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | |
| 22012141 | KK 254 Crimp Housing, 14 Circuits, Natural | 14 | Natural (White) | 94V-0 | Receptacle | No | Nylon | 1.437/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification | ||
| 22012147 | KK 254 Crimp Housing, Friction Ramp, 14 Circuits, Natural | 14 | Natural (White) | 94V-0 | Receptacle | No | Yes | Nylon | 1.450/g | 1 | Bag | No | 2.54mm | 2.54mm | No | See Product Specification |