スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2173462011 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462012 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462013 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462014 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462015 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462016 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462021 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462022 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462023 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 1.420/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462024 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462025 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462026 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462031 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462032 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462033 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462034 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462035 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462036 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.375µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462041 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462042 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 2.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.132/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462043 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 3.00mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462044 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 4.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462045 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.20mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173462046 | Mini Cool Edge (MCIO) Connector, Right-Angle, 8x PCIe Gen5, 74 Circuits, 0.75µm Gold (Au) Plated Contact, 1.85mm Solder Peg Length, 1.27µm Selective Matte Tin Plated Shell | No | 74 | 74 | Black | 200 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 2.400/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |
| 2173463011 | Mini Cool Edge (MCIO) Connector, Right-Angle, 16x PCIe Gen5, 124 Circuits, 0.375µm Gold (Au) Plated Contact, 1.50mm Solder Peg Length, 1.27µm Nickel Plated Shell | No | 124 | 124 | Black | 100 | Receptacle | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 3.740/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.375µm | 2.540µm | Yes | Yes | 1 | -40° to +85°C | Surface Mount |