産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2166201021 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 12.720/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201022 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 17.070/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201023 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 25.770/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201031 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 17.430/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201032 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 23.956/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201033 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 37.006/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201041 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 22.100/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201042 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 30.800/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 | |
| 2166201043 | Squba 3.6 Female-to-Squba 3.6 Female Off-the-Shelf (OTS) Cable Assembly, 3.60mm Pitch, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Matte Tin | Matte Tin | Nylon | 48.200/g | 1 | No | Bag | 3.60mm | 2.540µm | 2.540µm | No | Crimp or Compression | UL 11028 | 16 |