スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2153211021 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 8.180/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211022 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 14.550/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211023 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 27.290/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153211031 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | No | 150.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 12.190/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153211032 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 21.750/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211033 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 3 Circuits, Black | 600.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 40.860/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211041 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 16.178/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211042 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 28.917/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211043 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 54.394/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211051 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 150.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 20.050/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211052 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 300.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 35.740/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211053 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 5 Circuits, Black | 600.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 67.821/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211061 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 24.075/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153211062 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 43.183/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153211063 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Female-Pigtail | Yes | Brass | Tin | Tin | Nylon | 81.400/g | 1 | No | Bag | 4.20mm | 0.889µm | 0.889µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212021 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 8.173/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212022 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 13.942/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212023 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 27.280/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153212031 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 150.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 12.180/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212032 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 3 Circuits, Black | 300.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 21.740/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212033 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 3 Circuits, Black | No | 600.00mm | 3 | 3 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 40.840/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153212041 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 16.160/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |
| 2153212042 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 28.900/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212043 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 54.380/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 | |
| 2153212051 | Mini-Fit Jr. Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Gold (Au) Plating, 5 Circuits, Black | No | 150.00mm | 5 | 5 | Black | Female-Pigtail | Yes | Brass | Gold | Tin | Nylon | 20.030/g | 1 | No | Bag | 4.20mm | 0.762µm | 0.762µm | Yes | Crimp or Compression | UL 1015 | 16 |