スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2147571021 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 4.540/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571022 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 7.525/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571023 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 13.495/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147571041 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 8.647/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571042 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 14.617/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571043 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 26.557/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571061 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 12.706/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571062 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 21.661/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571063 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 39.571/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571081 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 16.695/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147571082 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 28.635/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147571083 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 52.515/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147571101 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 150.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 20.680/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147571102 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 300.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 35.600/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147571103 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Male-Male | Yes | Phosphor Bronze | Tin | Tin | Nylon | 65.450/g | 2 | No | Bag | 3.00mm | 1.016µm | 1.016µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572021 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 4.540/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572022 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 7.500/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572023 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 13.500/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572041 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 8.650/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572042 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 14.620/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572043 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | 600.00mm | 4 | 4 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 26.560/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147572061 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 12.710/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |
| 2147572062 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 300.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 21.700/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147572063 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | 600.00mm | 6 | 6 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 39.600/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 | |
| 2147572081 | Micro-Fit 3.0 Male-to-Micro-Fit 3.0 Male Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | 150.00mm | 8 | 8 | Black | Male-Male | Yes | Phosphor Bronze | Gold | Tin | Nylon | 16.694/g | 2 | No | Bag | 3.00mm | 0.762µm | 2.540µm | No | Crimp or Compression | UL 1061 | 18 |