スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2130291000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.10µm Gold Plating, 28-26 AWG, Reel | 30 | Male | Copper Alloy | Gold | Matte Tin | 42.000/mg | Reel | 0.102µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A | |
| 2130291100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.10µm Gold Plating, 28-26 AWG, Bag | 30 | Male | Copper Alloy | Gold | Matte Tin | 22.953/mg | Bag | 0.102µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A | |
| 2130293000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.38µm Gold Plating, 28-26 AWG, Reel | 30 | Male | Copper Alloy | Gold | Matte Tin | 43.000/mg | Reel | 0.381µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A | |
| 2130293100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.38µm Gold Plating, 28-26 AWG, Bag | 30 | Male | Copper Alloy | Gold | Matte Tin | 22.953/mg | Bag | 0.381µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A | |
| 2130297000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.76µm Gold Plating, 28-26 AWG, Reel | 30 | Male | Copper Alloy | Gold | Matte Tin | 22.953/mg | Reel | 0.762µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A | |
| 2130297100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.76µm Gold Plating, 28-26 AWG, Bag | No | 30 | Male | Copper Alloy | Gold | Matte Tin | 22.953/mg | Bag | 0.762µm | Crimp or Compression | 0.70-1.02mm | 26, 28 | N/A |