スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2130281000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.10µm Gold Plating, 26-24 AWG, Reel | 30 | Male | Copper Alloy | Gold | Gold | 22.967/mg | Reel | 0.102µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A | |
| 2130281100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.10µm Gold Plating, 26-24 AWG, Bag | 30 | Male | Copper Alloy | Gold | Gold | 22.967/mg | Bag | 0.102µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A | |
| 2130283000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.38µm Gold Plating, 26-24 AWG, Reel | 30 | Male | Copper Alloy | Gold | Gold | 38.860/mg | Reel | 0.381µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A | |
| 2130283100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.38µm Gold Plating, 26-24 AWG, Bag | 30 | Male | Copper Alloy | Gold | Gold | 22.967/mg | Bag | 0.381µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A | |
| 2130287000 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.76µm Gold Plating, 26-24 AWG, Reel | 30 | Male | Copper Alloy | Gold | Gold | 22.967/mg | Reel | 0.762µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A | |
| 2130287100 | CLIK-Mate 1.50mm Pitch Crimp Terminal, Male, 0.76µm Gold Plating, 26-24 AWG, Bag | No | 30 | Male | Copper Alloy | Gold | Gold | 22.967/mg | Bag | 0.762µm | Crimp or Compression | 1.00-1.28mm | 24, 26 | N/A |