スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2125280200 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |||
| 2125280201 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 2 | 2 | Black | 200 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.382/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280210 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 2 | 2 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280211 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Natural | No | No | 2 | 2 | Natural (White) | 200 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2125280212 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Natural | No | No | 2 | 2 | Natural (White) | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280220 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | 2 | 2 | Red | 25 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280221 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Red | No | No | 2 | 2 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280222 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Red | No | No | 2 | 2 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280230 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | 2 | 2 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2125280231 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Blue | No | No | 2 | 2 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280232 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Blue | No | No | 2 | 2 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280240 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Yellow | No | 2 | 2 | Yellow | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2125280241 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Yellow | No | No | 2 | 2 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280242 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 2 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Yellow | No | No | 2 | 2 | Yellow | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.380/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280400 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |||
| 2125280401 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black | No | 4 | 4 | Black | 200 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.664/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280402 | Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Black | No | No | 4 | 4 | Black | 200 | No | 94V-0 | Yes | Yes | Yes | High Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 0.664/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2125280410 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Natural | No | No | 4 | 4 | Natural (White) | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280411 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Natural | No | No | 4 | 4 | Natural (White) | 200 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2125280412 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Natural | No | No | 4 | 4 | Natural (White) | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280420 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Red | No | 4 | 4 | Red | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2125280421 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Red | No | No | 4 | 4 | Red | 200 | No | 94V-0 | Male | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |
| 2125280422 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Glow-Wire Capable, Red | No | No | 4 | 4 | Red | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.762µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | |
| 2125280430 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 1.52µm Matte Tin (Sn) Plating, Glow-Wire Capable, Blue | No | 4 | 4 | Blue | 25 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 1.520µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole | ||
| 2125280431 | Micro-Fit+ Versa Color Right-Angle Header, Through Hole, 3.00mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Blue | No | No | 4 | 4 | Blue | 200 | No | 94V-0 | Yes | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | Through Hole | 0.660/g | 2 | Right Angle | Tray | 3.18mm | 1.57mm | 3.00mm | 3.00mm | 0.381µm | 1.520µm | Yes | Yes | Shrouded | -40° to +125°C | Through Hole |