スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2119661002 | SlimSAS Receptacle, Vertical, 8x (74 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 2.20mm Shell Tab Length, Black | No | 74 | 74 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.825/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119661013 | SlimSAS Receptacle, Vertical, 8x (74 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Natural | No | 74 | 74 | Natural | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.288/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119661014 | SlimSAS Receptacle, Vertical, 8x (74 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 4.20mm Shell Tab Length, Natural | No | 74 | 74 | Natural | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.288/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119661113 | SlimSAS Receptacle, Vertical, 4x (38 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Natural | No | 38 | 38 | Natural | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.289/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119661114 | SlimSAS Receptacle, Vertical, 4x (38 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 4.20mm Shell Tab Length, Natural | No | 38 | 38 | Natural | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.289/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119662113 | SlimSAS Receptacle, Right-Angle, 4x (38 Circuits), 85 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Natural | No | 38 | 38 | Natural | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.010/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119663003 | SlimSAS Receptacle, Vertical, 8x (74 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Black | No | 74 | 74 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.825/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119663004 | SlimSAS Receptacle, Vertical, 8x (74 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 4.20mm Shell Tab Length, Black | No | 74 | 74 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2.825/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119663103 | SlimSAS Receptacle, Vertical, 4x (38 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Black | No | 38 | 38 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.670/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119663104 | SlimSAS Receptacle, Vertical, 4x (38 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 4.20mm Shell Tab Length, Black | No | 38 | 38 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 1.670/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119664102 | SlimSAS Receptacle, Right-Angle, 4x (38 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 2.20mm Shell Tab Length, Black | No | 38 | 38 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |
| 2119664103 | SlimSAS Receptacle, Right-Angle, 4x (38 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 3.00mm Shell Tab Length, Black | No | 38 | 38 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount | |
| 2119664104 | SlimSAS Receptacle, Right-Angle, 4x (38 Circuits), 100 Ohm, 0.75um Gold (Au) Plating, 4.20mm Shell Tab Length, Black | No | 38 | 38 | Black | 250 | Female | No | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer (LCP) | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.60mm | 0.60mm | 0.750µm | Yes | No | 1 | Surface Mount |