スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2073681001 | SlimSAS Cable Assembly, SAS 4.0, Straight Plug-to-Straight Plug, 4x (38 Circuits), 32 AWG, 0.30m Length | No | 0.30m | 38 | 38 | Black | Plug/Plug | Yes | Polycarbonate | 17.200/g | Bag | No | Ribbon Cable | 32 |
| 2073681002 | SlimSAS Cable Assembly, SAS 4.0, Straight Plug-to-Straight Plug, 4x (38 Circuits), 32 AWG, 1.0m Length | No | 1.0m | 38 | 38 | Black | Plug/Plug | Yes | Polycarbonate | Bag | No | Ribbon Cable | 32 | |
| 2073681300 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 4x (38 Circuits), 32 AWG, 0.152m Length | No | 0.152m | 38 | 38 | Black | Plug/Plug | Yes | Polycarbonate | 10.900/g | Bag | No | Ribbon Cable | 32 |
| 2073681301 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 4x (38 Circuits), 32 AWG, 0.30m Length | No | 0.30m | 38 | 38 | Black | Plug/Plug | Yes | Polycarbonate | 16.200/g | Bag | No | Ribbon Cable | 32 |
| 2073681302 | SlimSAS Cable Assembly, SAS 3.0, Straight Plug-to-Straight Plug, 4x (38 Circuits), 32 AWG, 1.0m Length | No | 1.0m | 38 | 38 | Black | Plug/Plug | Yes | Polycarbonate | 36.100/g | Bag | No | Ribbon Cable | 32 |