スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2065230021 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 2 Circuits, Polarization Option A, Black | No | 2 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.548/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C |
| 2065230022 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 2 Circuits, Polarization Option B, Gray | 2 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.548/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C | |
| 2065230023 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 2 Circuits, Polarization Option C, Dark Gray | No | 2 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.548/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C |
| 2065230024 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 2 Circuits, Polarization Option D, Green | No | 2 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.548/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +100°C |
| 2065230041 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 4 Circuits, Polarization Option A, Black | 4 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.758/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065230042 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 4 Circuits, Polarization Option B, Gray | No | 4 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.758/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C |
| 2065230043 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.758/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C |
| 2065230044 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 4 Circuits, Polarization Option D, Green | No | 4 | Green | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.758/g | 1 | Bag | No | 2.00mm | 2.00mm | D | Yes | No | -40° to +100°C |
| 2065230081 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 8 Circuits, Polarization Option A, Black | No | 8 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.317/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C |
| 2065230082 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 8 Circuits, Polarization Option B, Gray | No | 8 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.317/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C |
| 2065230083 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, without CPA, 8 Circuits, Polarization Option C, Dark Gray | No | 8 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.317/g | 1 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C |
| 2065230121 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 12 Circuits, Polarization Option A, Black | 12 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.405/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065230122 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 12 Circuits, Polarization Option B, Gray | 12 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.405/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C | |
| 2065230123 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 12 Circuits, Polarization Option C, Dark Gray | 12 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.405/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C | |
| 2065230161 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 16 Circuits, Polarization Option A, Black | 16 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.687/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065230162 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 16 Circuits, Polarization Option B, Gray | 16 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.687/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C | |
| 2065230163 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 16 Circuits, Polarization Option C, Dark Gray | 16 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.687/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C | |
| 2065230201 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 20 Circuits, Polarization Option A, Black | 20 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.992/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065230202 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 20 Circuits, Polarization Option B, Gray | 20 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 1.992/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C | |
| 2065230203 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 20 Circuits, Polarization Option C, Dark Gray | 20 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 2.010/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C | |
| 2065230241 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 24 Circuits, Polarization Option A, Black | 24 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 2.274/g | 2 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065230242 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 24 Circuits, Polarization Option B, Gray | 24 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 2.274/g | 2 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C | |
| 2065230243 | Mini50 Unsealed Receptacle, Dual Row, UL 94 HB, without CPA, 24 Circuits, Polarization Option C, Dark Gray | 24 | Gray (Dark) | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 2.274/g | 2 | Bag | No | 2.00mm | 2.00mm | C | Yes | No | -40° to +100°C | |
| 2065232041 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, with CPA, 4 Circuits, Polarization Option A, Black | 4 | Black | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.905/g | 1 | Bag | No | 2.00mm | 2.00mm | A | Yes | No | -40° to +100°C | |
| 2065232042 | Mini50 Unsealed Receptacle, Single Row, UL 94 HB, with CPA, 4 Circuits, Polarization Option B, Gray | No | 4 | Gray | Receptacle | No | Yes | Yes | Polybutylene Terephthalate (PBT) | 0.905/g | 1 | Bag | No | 2.00mm | 2.00mm | B | Yes | No | -40° to +100°C |