スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2047110001 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, 1.40mm Solder Tab, 0.76µm Gold (Au) Plating, Tape and Reel, 5 Reels/Carton | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.686/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | No | 0.70mm | 0.50mm | 0.50mm | 0.760µm | 0.050µm | No | No | 1 | -40° to +105°C | Surface Mount | No | |
| 2047110005 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, 1.40mm Solder Tab, 0.76µm Gold (Au) Plating, Tape and Reel, 2 Reels/Carton | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.690/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | No | 0.70mm | 0.50mm | 0.50mm | 0.760µm | 0.050µm | No | No | 1 | -40° to +105°C | Surface Mount | No |
| 2047110011 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, Spring Shell, 1.40mm Tab, Gold (Au) Plating, Tape and Reel, 5 Reels/Carton | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.686/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | Yes | 0.70mm | 0.50mm | 0.50mm | 0.760µm | 0.050µm | No | No | 1 | -40° to +105°C | Surface Mount | No | |
| 2047110012 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, Spring Shell, 2.50mm Tab, Gold (Au) Plating, Tape and Reel, 5 Reels/Carton | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.687/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | Yes | 0.70mm | 0.50mm | 0.50mm | 0.760µm | 0.050µm | No | No | 1 | -40° to +105°C | Surface Mount | No |
| 2047110101 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Vertical, Surface Mount, 2.50mm Solder Tab, 0.76µm Gold (Au) Plating, Tape and Reel, 5 Reels/Carton | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Vertical | 0.687/g | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | No | 1.60mm | 0.50mm | 0.50mm | 0.760µm | 0.050µm | No | No | 1 | -40° to +105°C | Surface Mount | No |