スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 194200001 | MX150L Female Terminal for 16-14 AWG Wire, Tin Plated, Metal Strip Carrier | 94V-0 | Female | High Performance Alloy (HPA) | Tin | Tin | 0.395/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194200002 | MX150L Female Terminal for 22-18 AWG Wire, Tin Plated, Metal Strip Carrier | 94V-0 | Female | High Performance Alloy (HPA) | Tin | Tin | 0.352/g | Reel | 1.905µm | 1.905µm | Crimp or Compression | 2.36-2.74mm | 18, 19, 20, 22 | N/A | |
| 194200003 | MX150L Female Terminal for 16-14 AWG Wire, Gold Plated, Metal Strip Carrier | 94V-0 | Female | High Performance Alloy (HPA) | Gold | Tin | 0.395/g | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194200004 | MX150L Female Terminal for 22-18 AWG Wire, Gold Plated, Metal Strip Carrier | 94V-0 | Female | High Performance Alloy (HPA) | Gold | Tin | 466.660/mg | Reel | 0.762µm | 2.540µm | Crimp or Compression | 2.36-2.74mm | 18, 19, 20, 22 | N/A | |
| 194200009 | MX150L Female Terminal for 16-14 AWG Wire, Tin Plated, Bag | 94V-0 | Female | High Performance Alloy (HPA) | Tin | Tin | 0.395/g | Bag | 1.905µm | 1.905µm | Crimp or Compression | 2.87-3.53mm | 14, 16 | N/A | |
| 194200010 | MX150L Female Terminal for 22-18 AWG Wire, Tin Plated, Bag | 94V-0 | Female | High Performance Alloy (HPA) | Tin | Tin | 0.352/g | Bag | 1.905µm | 1.905µm | Crimp or Compression | 2.36-2.74mm | 18, 19, 20, 22 | N/A |