スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1054500011 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, 0.60mm Solder Tabs, Gold (Au) Flash over 0.76µm Palladium Nickel Plating | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Top-Mount | 0.530/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.762µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No |
| 1054500101 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, 0.80mm Solder Tabs, Gold (Au) Flash over 0.76µm Palladium Nickel Plating | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Top-Mount | 0.539/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.762µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No | |
| 1054500111 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, 0.50mm Solder Tabs, Gold (Au) Flash over 0.76µm Palladium Nickel Plating | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Top-Mount | 0.539/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.762µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No |
| 1054500121 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, 1.30mm Solder Tabs, Gold (Au) Flash over 0.76µm Palladium Nickel Plating | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Top-Mount | 1.340/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 1.00mm, 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.762µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No |
| 1054500131 | Universal Serial Bus (USB) Shielded I/O Receptacle, Type C, Right-Angle, Top Mount, Surface Mount, 0.80mm Solder Tabs, Gold (Au) Flash over 0.76µm Palladium Nickel Plating | No | 24 | 24 | Black | 10000 | Female | No | Yes | Copper Alloy | Gold over Palladium Nickel | Gold | High Temperature Thermoplastic | Top-Mount | 0.539/g | 2 | Right Angle | Embossed Tape on Reel | Yes | Yes | Yes | 0.80mm | 0.50mm | 0.50mm | 0.051µm (Au), 0.762µm (PdNi) | 0.051µm | No | Yes | 1 | -30° to +85°C | Surface Mount | No |