Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428192213 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 2 Circuits | No | 2 | 2 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 5.385/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192214 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, Silver (Ag) Plating, 2 Circuits | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 5.411/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192223 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 2 Circuits | No | 2 | 2 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 5.501/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192224 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, Silver (Ag) Plating, 2 Circuits | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 5.525/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192233 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 2 Circuits | No | 2 | 2 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 5.525/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192234 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, Silver (Ag) Plating, 2 Circuits | No | 2 | 2 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 5.549/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428192243 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 6.35mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 2 Circuits | No | No | 2 | 2 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 5.823/g | 1 | Vertical | Tray | 8.30mm | Yes | Yes | 6.35mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193213 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 3 Circuits | No | No | 3 | 3 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 7.363/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193214 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, Silver (Ag) Plating, 3 Circuits | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 7.404/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428193223 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 3 Circuits | No | No | 3 | 3 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 7.523/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193224 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, Silver (Ag) Plating, 3 Circuits | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 7.559/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428193233 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 3 Circuits | No | No | 3 | 3 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 7.547/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193234 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, Silver (Ag) Plating, 3 Circuits | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 7.585/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193243 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 6.35mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 3 Circuits | No | No | 3 | 3 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 7.931/g | 1 | Vertical | Tray | 8.30mm | Yes | Yes | 6.35mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428193244 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 6.35mm PCB Thickness, Silver (Ag) Plating, 3 Circuits | No | No | 3 | 3 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 7.805/g | 1 | Vertical | Tray | 8.30mm | Yes | Yes | 6.35mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428194213 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 4 Circuits | No | No | 4 | 4 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 9.556/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428194214 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, Silver (Ag) Plating, 4 Circuits | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 9.608/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428194223 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 4 Circuits | No | No | 4 | 4 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 9.760/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428194224 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, Silver (Ag) Plating, 4 Circuits | No | 4 | 4 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 9.808/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
428194233 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 4 Circuits | No | No | 4 | 4 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 9.784/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428194243 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 6.35mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 4 Circuits | No | No | 4 | 4 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 10.254/g | 1 | Vertical | Tray | 8.30mm | Yes | Yes | 6.35mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428195213 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 5 Circuits | No | No | 5 | 5 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 11.558/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428195214 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 1.57mm PCB Thickness, Silver (Ag) Plating, 5 Circuits | No | No | 5 | 5 | Black | 30 | No | 94V-0 | No | No | None | Yes | Brass | Silver | Tin | High Temperature Thermoplastic | 11.623/g | 1 | Vertical | Tray | 3.50mm | Yes | Yes | 1.57mm | 10.00mm | 10.00mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428195223 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 2.36mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 5 Circuits | No | No | 5 | 5 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 11.806/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 2.36mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |
428195233 | 10.00mm Pitch Mini-Fit Sr. Header, Single Row, Vertical, 3.18mm PCB Thickness, 0.76µm Gold (Au) Selective Plating, 5 Circuits | No | No | 5 | 5 | Black | 100 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Tin | High Temperature Thermoplastic | 11.830/g | 1 | Vertical | Tray | 5.10mm | Yes | Yes | 3.18mm | 10.00mm | 10.00mm | 0.762µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |