Molex Connector Part Number - 1301700019

Series image - Reference only
EU RoHSChina RoHS

RoHS Compliance Not Required


REACH SVHC
Not Reviewed
Low-Halogen Status
Not Reviewed


Need more information on product environmental compliance?

Email productcompliance@molex.com

For a multiple part number RoHS Certificate of Compliance, click here

Please visit the Contact Us section for any non-product compliance questions.

Part Number:
1301700019
Engineering Number:
BF24
Status:
Active
Overview:
Aero-Motive® Balancers
Description:
Aero-Motive® Light Industrial Duty BF Balancer, with Ratchet Lock Weight Range 8.2-10.9kg (18.0-24.0 lb), 2.00m (6.60') Travel
Documents:
Note - Please disable browser pop-up blockers to view documents on www.molex.com
Order Products:
Part Detail: (show all)
General
Product FamilyTool Supports
Series130170
Cable Length2.0m (6.56')
DutyLight
OverviewAero-Motive® Balancers
Product NameAero-Motive®
TypeBalancers
UPC78678858846
Physical
Cable Diameter2.38mm (.094")
Cable MovementZero-Gravity
Drum LockAutomatic Safety
Material - HousingABS
Mounting StyleHanging
Net Weight2.000/g
Packaging TypeCarton
Travel Distance2.0m (6.60')
Weight Range8.2-10.9kg (18.0-24.0 lb)
Wire/Cable TypeStrandedGalvanized Steel Cable
Material Info
Engineering NumberBF24
Reference - Drawing Numbers
Sales DrawingSD-130170-001