行业与应用
LC2+
- 零件编号
- 1063722301
- 类别
- Fiber Optic Connectors
LC2+ Connector, Singlemode, 126µm Ceramic PC Ferrule, Blue Housing, Straight Boot
Physical Specifications
- angledPhysicalContactApc
- No
- bootColor
- Blue
- bootType
- Straight
- cableSize
- 2.00mm
- colorResin
- Blue
- ferruleHoleSize
- 126µm
- ferruleMaterial
- Ceramic
- gender
- Plug
- materialHousing
- N/A
- mountingStyle
- Adhesive
- netWeight
- 4.000/g
- ports
- 1
- wireCableType
- Duplex
关键字: 106372-2301, 1063722301
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863