Skip to main content

Mini-Change

Part Number
1300062462
Category
Industrial Cable Assemblies

Mini-Change A-Size Single-Ended Cordset, 3 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow TPE Cable, 10.0m (32.81') Length

Physical Specifications

cableDiameter
10.41mm (.410")
cableLength
10.0m (32.81')
colorCableJacket
Yellow
connectorEndA
Mini-Change
connectorEndB
Pigtail
couplingStyle
Threaded
gender
Male-Pigtail
keyway
Single
ledIndicator
None
materialCableJacket
TPE
materialConnectorBody
TPE
materialContact
Copper Alloy
materialCouplingNut
Black Epoxy Coated Zinc
materialPlatingMating
Gold
netWeight
1025.000/g
orientation
Straight to Pigtail
poles
3
temperatureRangeOperating
-20° to +105°C
wireCableType
TC-ER
wireSizeAwg
16

Electrical Specifications

currentMaximumPerContact
13.0A
voltageMaximum
600V

Keywords: 130006-2462, 1300062462

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Relevant
elvDisplayName
EU ELV
elvStatus
Compliant with Exemption 3 per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Relevant
prop65DisplayName
Prop65
prop65Status
Duty-To-Declare per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
certMarkDocuments
{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410420_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410041_00_000.pdf, subType=CE}
Mini-Change - 1300062462 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life