LC
- Part Number
- 1061233300
- Category
- Fiber Optic Adapters
LC/UPC Adapter, Quad, Multimode, Aqua Body, Ceramic Alignment Sleeve, Small Flange, Snap Mount, Metal Mounting Plate, SC Duplex Footprint
Physical Specifications
- alignmentSleeve
- Ceramic
- angledPhysicalContactApc
- No
- colorResin
- Aqua
- gender
- Female-Female
- materialHousing
- Polyetherimide
- mountingStyle
- Snap
- netWeight
- 10.778/g
- orientation
- Straight
- panelMount
- Small Flange
- ports
- 4
- shutter
- No
Electrical Specifications
- shielded
- No
- shieldType
- N/A
Keywords: 106123-3300, 1061233300
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Decabromodiphenylether per D(2024)4144-DC (27 June 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863