Skip to main content
Part Number
0905842318
Category
Connector Housings

Physical Specifications

Circuits Loaded
18
Color Resin
Natural
Durability Mating Cycles Max
30
Entry Angle
Right Angle
Gender
Receptacle
Glow Wire Capable
No
Lock To Mating Part
No
Material Metal
Phosphor Bronze
Material Plating Mating
Tin
Material Plating Termination
Tin
Material Resin
Polyester
Net Weight
1.131/g
Number Of Rows
2.0
Packaging Type
Tube - Stacked
Pcb Locator
No
Pcb Retention
Yes
Pcb Thickness Recommended
1.60mm
Pitch Mating Interface
1.27mm
Plating Min Mating
2.032µm
Plating Min Termination
2.032µm
Polarized To Mating Part
N/A
Polarized To Pcb
Yes
Stackable
No
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Through Hole - Kinked Pin
Wire Cable Type
Ribbon Cable
Wire Insulation Diameter
1.00mm max.
Wire Size Awg
26,28

Electrical Specifications

Voltage Maximum
250V

Keywords: 90584-2318, 0905842318
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
Not Low-Halogen per IEC 61249-2-21
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
 - 0905842318 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life