Skip to main content
Part Number
0857931013
Category
Modular Jacks and Plugs

Physical Specifications

Color Resin
Black
Depth
33.02mm
Durability Mating Cycles Max
750
Inverted Top Latch
Yes
Jack Height
13.87mm
Keying To Mating Part
No
Lightpipes Le Ds
LEDs
Material Metal
Copper Alloy
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
Polybutylene Terephthalate (PBT)
Net Weight
10.484/g
Orientation
Right Angle (Side Entry)
Packaging Type
Tray
Panel Mount
Spring Tabs
Pcb Locator
Yes
Pcb Retention
Yes
Pcb Thickness Recommended
1.60mm
Plating Min Mating
0.381µm
Plating Min Termination
1.270µm
Port Configuration
1x1
Positions Loaded Contacts
8/8
Temperature Range Operating
0° to +70°C
Termination Interface Style
Through Hole
Wire Cable Type
N/A

Electrical Specifications

Current Maximum Per Contact
1.0A
Grounding To Panel
Yes
Shielded
Yes
Voltage Maximum
150V (RMS)

Keywords: 85793-1013, 0857931013

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Duty-To-Declare per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 0857931013 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life