Skip to main content

SFP

Part Number
0747280415
Category
High-Speed EMI Cages

1-by-4 SFP Ganged Cage, Elastomeric Gasket, Press-fit

Physical Specifications

emiPanelBezelMount
Elastomer Gasket
lightPipesPerPort
0
materialMetal
Copper Alloy
netWeight
16.500/g
orientation
Horizontal
packagingType
Tray
portConfiguration
1x4
rearLegs
0
terminationInterfaceStyle
Through Hole - Compliant Pin
thermalHeight
N/A
thermalSolutions
Closed Top

Electrical Specifications

dataRate
10.0 Gbps

Keywords: 74728-0415, 0747280415

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SFP - 0747280415 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life