Skip to main content
Part Number
0736441012
Category
Backplane Connectors

Physical Specifications

Circuits Loaded
144
Circuits Maximum
144.0
Color Resin
Black,Natural
Durability Mating Cycles Max
250
First Mate Last Break
No
Flammability
94V-0
Guide To Mating Part
Yes
Keying To Mating Part
Yes
Material Metal
Phosphor Bronze,Stainless Steel
Material Plating Mating
Gold
Material Plating Termination
Gold
Material Resin
High Temperature Thermoplastic
Net Weight
9.729/g
Number Of Columns
24
Number Of Pairs
Open Pin Field
Number Of Rows
6.0
Orientation
Vertical
Packaging Type
Tube
Pcb Locator
No
Pcb Retention
Yes
Pcb Thickness Recommended
2.50mm
Pc Tail Length
3.50mm
Pitch Mating Interface
2.00mm
Pitch Termination Interface
2.00mm
Plating Min Mating
0.762µm
Plating Min Termination
0.051µm
Polarized To Pcb
No
Stackable
Yes
Temperature Range Operating
-55° to +105°C
Termination Interface Style
Through Hole - Compliant Pin

Electrical Specifications

Current Maximum Per Contact
1.0A
Data Rate
1.0 Gbps
Real Signals Per25 Mm
75
Shielded
No
Voltage Maximum
250V AC

Keywords: 73644-1012, 0736441012

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 34; 33
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
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 0736441012 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life