Skip to main content

HDM

Part Number
0736440216
Category
Backplane Connectors

HDM Board-to-Board Backplane Header, Vertical, SMC, Press-Fit, Guide Post Location B, Polarizing Key Position N/A, 72 Circuits, Mating Length 6.00mm

Physical Specifications

circuitsLoaded
72
circuitsMaximum
72.0
colorResin
Black,Natural
durabilityMatingCyclesMax
250
firstMateLastBreak
No
flammability
94V-0
guideToMatingPart
Yes
keyingToMatingPart
No
materialMetal
Phosphor Bronze,Stainless Steel
materialPlatingMating
Gold
materialPlatingTermination
Gold
materialResin
High Temperature Thermoplastic
netWeight
5.610/g
numberOfColumns
12
numberOfPairs
Open Pin Field
numberOfRows
6.0
orientation
Vertical
packagingType
Tube
pcbLocator
No
pcbRetention
Yes
pcbThicknessRecommended
2.50mm
pcTailLength
3.50mm
pitchMatingInterface
2.00mm
pitchTerminationInterface
2.00mm
platingMinMating
0.762µm
platingMinTermination
0.051µm
polarizedToPcb
No
stackable
Yes
temperatureRangeOperating
-55° to +105°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
1.0A
dataRate
1.0 Gbps
realSignalsPer25Mm
75
shielded
No
voltageMaximum
250V AC

Keywords: 73644-0216, 0736440216

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
HDM - 0736440216 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life