Skip to main content

SMP-MAX

Part Number
0734205160
Category
RF / Coaxial Connectors

SMP-MAX Plug, Straight, Slide Type, PCB Receptacle, Through Hole, Center Contact Surface Mount, One Piece Per Bag, 50 Ohms

Physical Specifications

cableAttachment
N/A
gender
Plug
keyingToMatingPart
N/A
netWeight
1.407/g
orientation
Straight
packagingType
Bag
panelMount
No
panelMountMethod
N/A
pcbMounting
Surface Mount,Through Hole
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
10 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 330 Vrms@Sea Level

Keywords: 73420-5160, 0734205160

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Not Reviewed per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2022)4187-DC (10 June 2022)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life