SMP-MAX
- Part Number
- 0734200552
- Category
- RF / Coaxial Connectors
SMP-MAX Plug, Straight, Smooth Bore (Slide Type), PCB, Through Hole, 3.35mm Leg Length, Tape and Reel with Cap, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Through Hole
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 10 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 330 Vrms@Sea Level
Keywords: 73420-0552, 0734200552
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed