Skip to main content

TNC

Part Number
0732045213
Category
RF / Coaxial Connectors

TNC Jack, Right-Angle, PCB Receptacle, Through Hole, Brass Body, Nickel (Ni) Plated, 50 Ohms

Physical Specifications

cableAttachment
N/A
gender
Jack
keyingToMatingPart
N/A
netWeight
15.797/g
orientation
Right Angle
packagingType
Tray
panelMount
No
panelMountMethod
N/A
pcbMounting
Through Hole
pcbThicknessRecommended
2.40mm
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
11 GHz
impedance
50Ω
powerVoltage
VOLTAGE: 500 Vrms@Sea Level

Keywords: 73204-5213, 0732045213

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Not Reviewed per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Not Contained per ED/01/2018 (15 January 2018)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
TNC - 0732045213 - Image 1 TNC - 0732045213 - Image 2 TNC - 0732045213 - Image 3 TNC - 0732045213 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life