Skip to main content

BNC

Part Number
0731000070
Category
RF / Coaxial Connectors

BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Panel Isolated, Black PBT Housing, Housing Height 15.88mm, Nut and Lockwasher Included, Tray, 75 Ohms

Physical Specifications

cableAttachment
N/A
gender
Jack
keyingToMatingPart
N/A
netWeight
14.834/g
orientation
Right Angle
packagingType
Tray
panelMount
Yes
panelMountMethod
Bulkhead
pcbMounting
Through Hole
pcbThicknessRecommended
3.20mm
reversePolar
No
wireCableType
N/A

Electrical Specifications

frequency
2 GHz
impedance
75Ω
powerVoltage
VOLTAGE: 500 Vrms@Sea Level

Keywords: 73100-0070, 0731000070

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Not Reviewed per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
BNC - 0731000070 - Image 1 BNC - 0731000070 - Image 2 BNC - 0731000070 - Image 3 BNC - 0731000070 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life