Serial ATA
- Part Number
- 0679260001
- Category
- Connector Housings
3.81mm Pitch Serial ATA IDT Power Receptacle, Gold (Au) Flash, 18 AWG, with Latch, without Bump, Lead-Free
Physical Specifications
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- gender
- Female
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 2.180/g
- numberOfRows
- 1.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 3.81mm
- pitchTerminationInterface
- 3.81mm
- platingMinMating
- 0.051µm
- platingMinTermination
- 1.905µm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -35° to +85°C
- wireSizeAwg
- 18
Electrical Specifications
- voltageMaximum
- 15V DC
Keywords: 67926-0001, 0679260001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863