Skip to main content

Easy-On

Part Number
0524372671
Category
FFC / FPC Connectors

Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 26 Circuits, Gold Plating

Physical Specifications

actuatorType
Slider
circuitsLoaded
26
colorResin
Natural
contactPosition
Bottom
durabilityMatingCyclesMax
20
flammability
94V-0
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Gold
materialResin
High Temperature Thermoplastic
netWeight
335.960/mg
orientation
Right Angle
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbMounting
Surface Mount
pcbRetention
No
pitchMatingInterface
0.50mm
platingMinMating
0.102µm
platingMinTermination
0.051µm
polarizedToPcb
Yes
stackable
No
temperatureRangeOperating
-40° to +85°C
wireCableType
FFC/FPC

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
50V

Keywords: 52437-2671, 0524372671

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Easy-On - 0524372671 - Image 1 Easy-On - 0524372671 - Image 2 Easy-On - 0524372671 - Image 3 Easy-On - 0524372671 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life