Skip to main content
Part Number
0511980400
Category
Connector Housings

Physical Specifications

Circuits Maximum
4.0
Color Resin
Natural
Flammability
94V-0
Gender
Plug
Glow Wire Capable
No
Keying To Mating Part
No
Material Resin
Polyester
Number Of Rows
1.0
Packaging Type
Bag
Panel Mount
Yes
Pitch Mating Interface
2.50mm
Stackable
No
Temperature Range Operating
-40° to +105°C

Keywords: 51198-0400, 0511980400
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
Not Low-Halogen per IEC 61249-2-21
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
 - 0511980400 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life