Skip to main content
Part Number
0510481500
Category
Connector Housings

Physical Specifications

Circuits Loaded
15
Color Resin
Natural
Entry Angle
Vertical
Glow Wire Capable
No
Lock To Mating Part
No
Material Plating Mating
N/A
Material Resin
Nylon
Net Weight
313.000/mg
Number Of Rows
1.0
Packaging Type
Bag
Pcb Retention
Yes
Pcb Thickness Recommended
1.60mm
Pitch Mating Interface
2.00mm
Pitch Termination Interface
2.00mm
Polarized To Mating Part
N/A
Polarized To Pcb
No
Stackable
No
Temperature Range Operating
-40° to +105°C
Wire Cable Type
Ribbon Cable
Wire Insulation Diameter
1.60mm max.
Wire Size Awg
26

Electrical Specifications

Voltage Maximum
N/A

Keywords: 51048-1500, 0510481500
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
Low-Halogen per IEC 61249-2-21
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
 - 0510481500 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life