Skip to main content
Part Number
0443800004
Category
Modular Jacks and Plugs

Physical Specifications

Boot Color
N/A
Color Resin
Black
Durability Mating Cycles Max
500
Inverted Top Latch
Yes
Jack Height
13.53mm
Keying To Mating Part
No
Lightpipes Le Ds
None
Material Metal
Brass,Phosphor Bronze
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
3.684/g
Orientation
Right Angle (Side Entry)
Packaging Type
Tray
Panel Mount
Without Flange
Pcb Locator
Yes
Pcb Retention
Yes
Pcb Thickness Recommended
1.00mm
Pitch Mating Interface
1.02mm
Pitch Termination Interface
1.02mm
Plating Min Mating
1.270µm
Plating Min Termination
2.540µm
Port Configuration
1x1
Positions Loaded Contacts
8/8
Temperature Range Operating
-40° to +85°C
Termination Interface Style
Through Hole
Waterproof Dustproof
No
Wire Cable Type
N/A

Electrical Specifications

Current Maximum Per Contact
1.5A
Grounding To Panel
With All Panel Grounding Tabs
Shielded
Yes
Voltage Maximum
150V AC (RMS)

Keywords: 44380-0004, 0443800004

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 34; 33
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
Not Low-Halogen per IEC 61249-2-21
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
 - 0443800004 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life