Skip to main content

Modular Jack 8/8,RJ45

Part Number
0437438101
Category
Modular Jacks and Plugs

Modular Jack, Right-Angle, Low Profile, Surface Mount, 8/8

Physical Specifications

colorResin
Black
durabilityMatingCyclesMax
500
flammability
94V-0
invertedTopLatch
No
jackHeight
11.74mm
lightpipesLeDs
None
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
2.772/g
orientation
Right Angle (Side Entry)
packagingType
Embossed Tape on Reel
pcbRetention
Yes
pitchMatingInterface
1.02mm
pitchTerminationInterface
1.27mm
platingMinMating
1.270µm
platingMinTermination
2.540µm
portConfiguration
1x1
positionsLoadedContacts
8/8
temperatureRangeOperating
-40° to +80°C
terminationInterfaceStyle
Surface Mount
wireCableType
N/A

Electrical Specifications

currentMaximumPerContact
1.5A
shielded
No
voltageMaximum
125V

Keywords: 43743-8101, 0437438101

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Modular Jack 8/8,RJ45 - 0437438101 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life