Skip to main content
Part Number
0432498101
Category
Modular Jacks and Plugs

Physical Specifications

Boot Color
N/A
Color Resin
Black
Durability Mating Cycles Max
500
Flammability
94V-0
Inverted Top Latch
No
Jack Height
12.83mm
Lightpipes Le Ds
None
Material Metal
Phosphor Bronze
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
3.416/g
Orientation
Right Angle (Side Entry)
Packaging Type
Tray
Pcb Locator
Yes
Pcb Retention
Yes
Pcb Thickness Recommended
1.57mm
Pitch Mating Interface
1.02mm
Pitch Termination Interface
1.27mm
Plating Min Mating
1.270µm
Plating Min Termination
2.540µm
Port Configuration
1x1
Positions Loaded Contacts
8/10
Temperature Range Operating
-40° to +85°C
Termination Interface Style
Through Hole
Waterproof Dustproof
No
Wire Cable Type
N/A

Electrical Specifications

Current Maximum Per Contact
1.5A
Shielded
No
Voltage Maximum
150V AC (RMS)

Keywords: 43249-8101, 0432498101

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 34; 33
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
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)6375-DC (05 Nov 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 0432498101 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life