Skip to main content
Part Number
0424106456
Category
Modular Jacks and Plugs

Physical Specifications

Color Resin
Black
Durability Mating Cycles Max
500
Flammability
94V-0
Inverted Top Latch
N/A
Jack Height
16.38mm
Lightpipes Le Ds
None
Material Metal
Phosphor Bronze
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
Polyester
Net Weight
9.463/g
Orientation
Vertical (Top Entry)
Packaging Type
Tray
Pcb Retention
Yes
Pcb Thickness Recommended
1.60mm
Pitch Mating Interface
1.02mm
Pitch Termination Interface
1.27mm
Plating Min Mating
1.270µm
Plating Min Termination
2.540µm
Port Configuration
1x1
Positions Loaded Contacts
6/2
Temperature Range Operating
-40° to +80°C
Termination Interface Style
Through Hole
Wire Cable Type
N/A

Electrical Specifications

Current Maximum Per Contact
1.5A
Shielded
No
Voltage Maximum
125V

Keywords: 42410-6456, 0424106456
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
Not Low-Halogen per IEC 61249-2-21
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
 - 0424106456 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life