Skip to main content

Bulb Socket

Part Number
0358431237
Category
Sockets

PT Bulb Socket Single Housing Assembly, Sealed, Type EC, Brown

Physical Specifications

circuitsLoaded
2
circuitsMaximum
2.0
colorResin
Brown
durabilityMatingCyclesMax
30
entryAngle
Vertical
keyingToMatingPart
No
materialResin
Nylon
netWeight
10.101/g
packagingType
Bag
pcbLocator
No
pcbRetention
N/A
pitchMatingInterface
N/A
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
5.0A,7.0A
voltageMaximum
12V

Keywords: 35843-1237, 0358431237

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Duty-To-Declare
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Relevant
elvDisplayName
EU ELV
elvStatus
Compliant per 2000/53/EC
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Bulb Socket - 0358431237 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life