Skip to main content
Part Number
0350689842
Category
Quick Disconnects

Physical Specifications

Barrel Type
Open
Gender
Female
Glow Wire Capable
No
Insulated
No
Insulation
None
Lock To Mating Part
Yes
Material Metal
Brass
Material Plating Mating
Tin
Material Plating Termination
Tin
Net Weight
0.413/g
Orientation
Straight
Packaging Type
Reel
Plating Min Mating
0.813µm
Plating Min Termination
0.813µm
Polarized To Mating Part
Yes
Tab Thickness
0.51mm
Tab Width
4.75mm
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Crimp or Compression
Wire Insulation Diameter
3.40mm max.
Wire Size Awg
16,18,20
Wire Size Mm
0.50-1.30

Electrical Specifications

Voltage Maximum
300V

Keywords: 35068-9842, 0350689842

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 0350689842 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life