Skip to main content
Part Number
0039532235
Category
FFC / FPC Connectors

Physical Specifications

Actuator Type
Slider
Circuits Loaded
23
Color Resin
Natural
Contact Position
N/A
Durability Mating Cycles Max
30
Mated Height
7.50mm
Material Metal
Phosphor Bronze
Material Plating Mating
Tin-Bismuth
Material Plating Termination
Tin-Bismuth
Material Resin
Polyester
Net Weight
2002.060/mg
Orientation
Vertical
Packaging Type
Tray
Pcb Locator
No
Pcb Mounting
Through Hole
Pcb Retention
No
Pc Tail Length
3.50mm
Pitch Mating Interface
1.25mm
Plating Min Mating
1.016µm
Plating Min Termination
1.016µm
Polarized To Pcb
No
Stackable
No
Temperature Range Operating
-20° to +80°C
Wire Cable Type
FFC/FPC

Electrical Specifications

Current Maximum Per Contact
1.0A
Voltage Maximum
200V

Keywords: 39-53-2235, 0039532235

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 33
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 0039532235 - Image 1  - 0039532235 - Image 2  - 0039532235 - Image 3  - 0039532235 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life