Skip to main content

KK 396

Part Number
0026607071
Category
PCB Headers and Receptacles

KK 396 Solid Right-Angle Header, Friction Lock, with Snap-in Plastic Peg PCB Lock, 7 Circuits, Gold (Au) Plating

Physical Specifications

breakaway
No
circuitsLoaded
7
circuitsMaximum
7.0
durabilityMatingCyclesMax
100
firstMateLastBreak
No
glowWireCapable
No
lockToMatingPart
Yes
materialMetal
Brass
materialPlatingMating
Gold
materialPlatingTermination
Matte Tin
netWeight
3.091/g
numberOfRows
1.0
orientation
Right Angle
packagingType
Bag
pcbLocator
Yes
pcbRetention
Yes
pcbThicknessRecommended
1.60mm
pcTailLength
3.30mm
pitchMatingInterface
3.96mm
platingMinMating
0.508µm
platingMinTermination
0.508µm
polarizedToMatingPart
Yes
polarizedToPcb
Yes
shrouded
Partially Shrouded
stackable
Yes
temperatureRangeOperating
See Product Specification
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
7.0A
voltageMaximum
250V

Keywords: 26-60-7071, 0026607071

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
KK 396 - 0026607071 - Image 1 KK 396 - 0026607071 - Image 2 KK 396 - 0026607071 - Image 3 KK 396 - 0026607071 - Image 4
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life