Skip to main content
Part Number
0016020113
Category
Crimp Terminals

Physical Specifications

Gender
Male
Material Metal
Phosphor Bronze
Material Plating Mating
Gold
Material Plating Termination
Tin
Net Weight
0.099/g
Packaging Type
Bag
Plating Min Mating
0.762µm
Plating Min Termination
1.905µm
Termination Interface Style
Crimp or Compression
Wire Insulation Diameter
0.64mm max.
Wire Size Awg
32,34,36
Wire Size Mm
N/A

Keywords: 16-02-0113, 0016020113
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
Low-Halogen per IEC 61249-2-21
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
 - 0016020113 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life