Flamar,Signal and Control
- Part Number
- 1552200139
- Category
- Industrial Cable
Flamar Control Cable, WSOR Jacket, Unshielded, 3 Circuits, 0.75mm² with Green-Yellow Ground / 19 AWG with Green-Yellow Ground, 6.40mm (.252") Diameter, 300.0m (984.25') Length, Black
Physical Specifications
- bendingRadiusMinimum
- > 7.5xOD
- cableLength
- 300.0m
- circuitsLoaded
- 3
- colorCableJacket
- Black
- insulation
- TPE
- materialOuterJacket
- WSOR
- netWeight
- 0.057/kg
- outerJacketDiameter
- 6.40mm
- packagingType
- Reel
- temperatureRangeOperating
- -25° to +80°C
- wireCableType
- UL AWM 21215 / CSA
- wireSizeAwg
- 19
- wireSizeMm
- 0.75
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 600V
Keywords: 155220-0139, 1552200139
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863